Download document () of 20

169117
Model code: DA1-342D2FB-A20C

Eaton DA1 Variable frequency drive, 400 V AC, 3-phase, 2.2 A, 0.75 kW, IP20/NEMA 0, Radio interference suppression filter, 7-digital display assembly

List price €819.37

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169117
EAN
4015081655984
Product Length/Depth
186 mm
Product Height
231 mm
Product Width
107 mm
Product Weight
1.8 kg
Certifications
UL report applies to both US and Canada
CUL
RoHS, ISO 9001
UL 508C
IEC/EN61800-5
Safety: EN 61800-5-1: 2003
UL
CE
Certified by UL for use in Canada
EAC
IEC/EN61800-3
Specification for general requirements: IEC/EN 61800-2
UL File No.: E172143
IEC/EN 61800-3
RCM
UkrSEPRO
UL Category Control No.: NMMS, NMMS7
CSA-C22.2 No. 14
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-342D2FB-A20C

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Additional PCB protection
Internal DC link
Radio interference suppression filter
Breaking resistance
Control unit
Brake chopper
PC connection
7-digital display assembly
IGBT inverter
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Operating mode
Optional: Vector control with feedback (CLV)
Speed control with slip compensation
Sensorless vector control (SLV)
U/f control
Frame size
FS2
Altitude
Max. 4000 m
Max. 1000 m
Above 1000 m with 1 % derating per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
1.52 kVA
Apparent power at 480 V
1.83 kVA
Assigned motor current IM at 400 V, 50 Hz, 150% overload
1.9 A
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Switch-on threshold for the braking transistor
780 VDC
Voltage rating - max
480 VAC
Communication interface
PROFIBUS, optional
Modbus RTU, built in
Modbus-TCP, optional
PROFINET, optional
CANopen®, built in
DeviceNet, optional
Ethernet IP, optional
OP-Bus (RS485), built in
EtherCAT, optional
SmartWire-DT, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
PROFINET IO
DeviceNet
CAN
EtherNet/IP
Other bus systems
PROFIBUS
MODBUS
TCP/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
2.1 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1 HP
Braking resistance
400 Ω
Equipment heat dissipation, current-dependent Pvid
63.75 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
3.5 A
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
100 m, screened, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
150 m, unscreened, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
Functions
4-quadrant operation possible
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
63.75 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
91.5 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
4.65 mA
Mains voltage - max
480 V
Mains voltage - min
380 V
Nominal output current I2N
2.2 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
0.75 kW
Output at quadratic load at rated output voltage - max
0.75 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 150% overload
3.3 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
2.2 A
Rated operational current for specified heat dissipation (In)
2.2 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
0.75 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
20 W at 25% current and 0% speed
20 W at 50% current and 0% speed
21 W at 25% current and 50% speed
21 W at 50% current and 50% speed
23 W at 50% current and 90% speed
26 W at 100% current and 0% speed
26 W at 100% current and 50% speed
33 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.