Download document () of 20
Discontinued

169360
Model code: DA1-32018FB-B6SC

Eaton DA1 Variable frequency drive, 230 V AC, 3-phase, 18 A, 4 kW, IP66/NEMA 4X, Radio interference suppression filter, OLED display, Local controls

List price €2,224.70

A newer version of this product is available:

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169360
EAN
4015081660377
Product Length/Depth
266.3 mm
Product Height
310 mm
Product Width
211 mm
Product Weight
7.3 kg
Certifications
Specification for general requirements: IEC/EN 61800-2
UL 508C
CE
IEC/EN61800-5
UL Category Control No.: NMMS, NMMS7
UL report applies to both US and Canada
IEC/EN 61800-3
RoHS, ISO 9001
UkrSEPRO
CSA-C22.2 No. 14
Safety: EN 61800-5-1: 2003
CUL
UL File No.: E172143
Certified by UL for use in Canada
RCM
EAC
IEC/EN61800-3
UL
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-32018FB-B6SC

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Control unit
Brake chopper
Local controls
IGBT inverter
Additional PCB protection
Breaking resistance
Radio interference suppression filter
PC connection
OLED display
Internal DC link
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
U/f control
Sensorless vector control (SLV)
Optional: Vector control with feedback (CLV)
Speed control with slip compensation
Frame size
FS3
Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
7.17 kVA
Apparent power at 240 V
7.48 kVA
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
15.2 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
14.8 A
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Switch-on threshold for the braking transistor
390 VDC
Voltage rating - max
240 VAC
Communication interface
EtherCAT, optional
Modbus RTU, built in
Modbus-TCP, optional
PROFIBUS, optional
DeviceNet, optional
OP-Bus (RS485), built in
PROFINET, optional
CANopen®, built in
Ethernet IP, optional
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Protocol
CAN
Other bus systems
DeviceNet
MODBUS
PROFINET IO
PROFIBUS
EtherNet/IP
TCP/IP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
5 HP
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking resistance
20 Ω
Equipment heat dissipation, current-dependent Pvid
160 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
20.9 A
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
C3 ≤ 25 m, Radio interference level, maximum motor cable length
150 m, unscreened, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
Functions
4-quadrant operation possible
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
160W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
96 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
0.93 mA
Mains voltage - max
240 V
Mains voltage - min
200 V
Nominal output current I2N
18 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
4 kW
Output at quadratic load at rated output voltage - max
4 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
250 V
Overload current IL at 150% overload
27 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
16 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
230 V AC, 3-phase
240 V AC, 3-phase
Short-circuit protection rating
30 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
18 A
Rated operational current for specified heat dissipation (In)
18 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
4 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
109 W at 50% current and 50% speed
122 W at 50% current and 90% speed
172 W at 100% current and 0% speed
175 W at 100% current and 50% speed
178 W at 100% current and 90% speed
75 W at 25% current and 0% speed
86 W at 25% current and 50% speed
91 W at 50% current and 0% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.