Download document () of 20

169392
Model code: DA1-34039FB-B55C

Eaton DA1 Variable frequency drive, 400 V AC, 3-phase, 39 A, 18.5 kW, IP55/NEMA 12, Radio interference suppression filter, OLED display

List price €3402.78

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
169392
EAN
4015081660421
Product Length/Depth
240 mm
Product Height
450 mm
Product Width
173 mm
Product Weight
11.5 kg
Certifications
CE
DNV
UkrSEPRO
UL
UL Category Control No.: NMMS, NMMS7
UL 508C
IEC/EN61800-3
CUL
IEC/EN61800-5
RCM
Safety: EN 61800-5-1: 2003
EAC
RoHS, ISO 9001
UL File No.: E172143
CSA-C22.2 No. 14
IEC/EN 61800-3
Certified by UL for use in Canada
Specification for general requirements: IEC/EN 61800-2
UL report applies to both US and Canada
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-34039FB-B55C

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Brake chopper
Internal DC link
Additional PCB protection
Breaking resistance
OLED display
Control unit
Radio interference suppression filter
IGBT inverter
PC connection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
Optional: Vector control with feedback (CLV)
U/f control
Frame size
FS4
Altitude
Max. 1000 m
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
27.02 kVA
Apparent power at 480 V
32.42 kVA
Assigned motor current IM at 400 V, 50 Hz, 150% overload
36 A
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Switch-on threshold for the braking transistor
780 VDC
Voltage rating - max
480 VAC
Communication interface
Ethernet IP, optional
PROFINET, optional
SmartWire-DT, optional
PROFIBUS, optional
OP-Bus (RS485), built in
CANopen®, built in
DeviceNet, optional
Modbus-TCP, optional
Modbus RTU, built in
EtherCAT, optional
Converter type
U converter
Degree of protection
NEMA 12
IP55
Protocol
MODBUS
PROFIBUS
CAN
PROFINET IO
Other bus systems
EtherNet/IP
DeviceNet
TCP/IP
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
34 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 460/480 V, 60 Hz, 3-phase
25 HP
Braking resistance
22 Ω
Equipment heat dissipation, current-dependent Pvid
444 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
44.1 A
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
C3 ≤ 25 m, Radio interference level, maximum motor cable length
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
100 m, screened, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
200 m, screened, with motor choke, maximum permissible, Motor feeder
Functions
4-quadrant operation possible
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
444 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97.6 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
2.47 mA
Mains voltage - max
480 V
Mains voltage - min
380 V
Nominal output current I2N
39 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
18.5 kW
Output at quadratic load at rated output voltage - max
18.5 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
500 V
Overload current IL at 150% overload
58.5 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Short-circuit protection rating
60 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
39 A
Rated operational current for specified heat dissipation (In)
39 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
18.5 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
178 W at 25% current and 0% speed
205 W at 25% current and 50% speed
221 W at 50% current and 0% speed
246 W at 50% current and 50% speed
296 W at 50% current and 90% speed
371 W at 100% current and 0% speed
428 W at 100% current and 50% speed
504 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.