
Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 16A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
16NHG000B
|
EAN |
5027590437691
|
UPC |
051712625777
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
119.333 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 16A 500V SIZE 000 GG MGL
|
Amperage Rating |
16 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH000
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |