Download document () of 20

16NHG01B
Model code: NH FUSE 16A 500V GG/GL SIZE 01

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 16A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

List price EUR8.30

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
16NHG01B
EAN
5027590437776
UPC
051712625906
Product Length/Depth
135 mm
Product Height
57.8 mm
Product Width
29.55 mm
Product Weight
0.261 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 16A 500V GG/GL SIZE 01

Electrical data

Amperage Rating
16 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH0
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors

Export product specification