Download document () of 20

170H3003
Model code: BASE CA 80 630A 1000V UR 43653

Eaton Bussmann series high speed fuse base, 1000 Vac/Vdc, 630A, fixed centre fuse base (80mm)

List price €97.22

General Specifications

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H3003
EAN
5996516007754
UPC
051712804646
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1033 g
Compliances
RoHS Compliant
Certifications
UL 512
Model Code
BASE CA 80 630A 1000V UR 43653

Electrical data

Amperage Rating
630 A
Voltage rating
1000 Vac, 1000 Vdc

Product specification

Suitable for
DIN 43653 Square body fuses size 1* to 3

Export product specification