Download document () of 20

170M6058
Model code: FUSE 500A 690V 3TN/80 AR UC

Eaton Bussmann series high speed square body fuse, 500 A, 690 V (IEC), 700 V (UL), 78 Millimeter, Size 3, Top fuse status indicator

List price €326.97

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6058
EAN
5996516017425
UPC
051712262651
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1384 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 500A 690V 3TN/80 AR UC

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
95000 at 660 V
Pre arc (I2T)
14000
Watt losses
95 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification