Download document () of 20

170M3171
Model code: FUSE 500A 690V 1*/110 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 500 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /110 Visual indicator, Bolted tag

List price €207.08

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3171
EAN
5027590444651
UPC
051712795036
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
341 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 500A 690V 1*/110 AR UC

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
180000 at 660 V
Pre arc (I2T)
27000
Watt losses
70 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification