Download document () of 20

170H3005
Model code: BASE CA 110 630A 1400V UR 43653

Eaton Bussmann series high speed fuse base, 1400 Vac/Vdc, 630A, fixed centre fuse base (110mm)

List price €93.08

General Specifications

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H3005
EAN
5027590439145
UPC
051712804660
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1027 g
Compliances
RoHS Compliant
Certifications
UL 512
Model Code
BASE CA 110 630A 1400V UR 43653

Electrical data

Amperage Rating
630 A
Voltage rating
1400 V

Product specification

Suitable for
DIN 43653 Square body fuses size 1* to 3

Export product specification