Download document () of 20

170M3244
Model code: FUSE 200A 1250V 1*KN/110 AR CU

Fuse-link, high speed, 200 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type K indicator

List price €246.32

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3244
EAN
5027590445894
UPC
051712255370
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
59.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 200A 1250V 1*KN/110 AR CU

Electrical data

Amperage Rating
200 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
31000 at 1000 V, 41000 at 1250 V
Pre arc (I2T)
5150
Watt losses
45 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification