Download document () of 20

170M3269
Model code: FUSE 400A 690V 1*KN/110 AR UC

Fuse-link, high speed, 400 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type K indicator

List price €137.66

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3269
EAN
5027590446754
UPC
051712255523
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
340.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 690V 1*KN/110 AR UC

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
105000 at 660 V
Pre arc (I2T)
15000
Watt losses
60 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification