Download document () of 20

170M3967
Model code: FUSE 80A 1000V 1*KN/110 AR

Fuse-link, high speed, 80 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type K indicator

List price EUR168.93

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3967
EAN
5027590450669
UPC
051712678896
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 80A 1000V 1*KN/110 AR

Electrical data

Amperage Rating
80 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
2750 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification