Download document () of 20

170M3974
Model code: FUSE 350A 1000V 1*KN/110 AR

Fuse-link, high speed, 350 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type K indicator

List price €199.45

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3974
EAN
5027590450737
UPC
051712678957
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
85.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 350A 1000V 1*KN/110 AR

Electrical data

Amperage Rating
350 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
175000 at 1000 V
Pre arc (I2T)
29000
Watt losses
60 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification