Download document () of 20

170M4145
Model code: FUSE 500A 1250V 1/110 AR CU

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 500A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

List price €288.82

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4145
EAN
5027590451406
UPC
051712257817
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
501 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 500A 1250V 1/110 AR CU

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
DC
Clearing (I2T)
340000 at 1000 V, 435000 at 1250 V
Pre arc (I2T)
69500
Watt losses
85 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification