Download document () of 20

171283
Model code: SL7-AP230

Eaton Moeller® series SL7 Acoustic module;230 V;continuous or pulsed tone

List price €108.36

General Specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
171283
EAN
4015081678129
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.103 kg
Compliances
CE Marked
Certifications
CSA Certified
cULus Listed
UL 508
UL Listed
CSA Std. C22.2 No. 14-10
CSA Class No. NKCR7
UL Listed file E29184
CSA Std. C22.2 No. 94-91
IEC Rated
UL
UL report applies to both US and Canada
UL File No.: E29184
CE
CSA Class No.: NKCR7
IEC/EN 60529
Certified by UL for use in Canada
UL Category Control No.: NKCR
CSA-C22.2 No. 14-10
IEC/EN 60947-5-1
CSA-C22.2 No. 94-91
Catalog Notes
0
Model Code
SL7-AP230

Product specifications

Type
Acoustic module
Environmental rating
IP66
Product Category
SL signal towers
Accessories
Internal DIP switch, internal potentiometer
Voltage rating
230/240 V
Features
Sound pressure adjustable to a minimum of 88 dB
Frequency rating
2800 Hz
Pollution degree
3
Alarm type
Pulsed tone
Tone adjustable
2 types of sound
Continuous tone
Internal sound setting, 1 pole DIP
Rated operational current
43 A maximum
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Functions
Continuous tone/pulse tone
Decibel
100 dB
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Quantity
1
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
43 mA
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Enclosure
UL type 4, 4X, 13
Series
SL7
Color
Black
Voltage type
AC
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
Place only at the highest position on a pole
As required
Degree of protection
NEMA 13
IP66
Overvoltage category
III
Current consumption
0.043 A, at 230/240 V AC
Loudness
Can be adjusted with built-in potentiometer
100 dB
Model
Continuous tone
Adjustable
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification