Download document () of 20

171451
Model code: SL7-CB-D

Eaton Moeller® series SL7 base module SL7, for vertical mounting on both sides

List price €97.01

General Specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
171451
EAN
4015081677801
Product Length/Depth
84 mm
Product Height
141 mm
Product Width
96 mm
Product Weight
0.241 kg
Certifications
CE
UL File No.: E29184
UL 508
IEC/EN 60947-5-1
Certified by UL for use in Canada
IEC/EN 60529
UL
CSA-C22.2 No. 94-91
UL report applies to both US and Canada
UL Category Control No.: NKCR
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
Model Code
SL7-CB-D

Product specifications

Type
Base module
Product Category
SL signal towers
Fitted with:
Cover
External fixing holes
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Mounting Method
Bracket
Vertical
Floor
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Rated insulation voltage (Ui)
250 V
Color
Other
Mounting position
As required
Degree of protection
IP66
NEMA 4
NEMA 4X
NEMA 13
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Terminal capacity (AWG)
24 - 14
Number of modules
Max. 2 x 5
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage
110/120 V AC ± 10 %
24 V AC/DC ± 10 %
230/240 V AC ± 10 %
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 1.5 mm²
Terminal capacity (solid/flexible)
0.13 - 2.5 mm²

Export product specification