Download document () of 20

171388
Model code: SL7-BL24-Y

Eaton Moeller® series SL7 Flashing light module, yellow, LED, 24 V

List price €96.40

General Specifications

Product Name
Eaton Moeller® series SL7 Flashing light module
Catalog Number
171388
EAN
4015081679232
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.08 kg
Certifications
UL 508
UL report applies to both US and Canada
UL
UL Category Control No.: NKCR
CSA-C22.2 No. 94-91
IEC/EN 60529
IEC/EN 60947-5-1
Certified by UL for use in Canada
UL File No.: E29184
CSA Class No.: NKCR7
CE
CSA-C22.2 No. 14-10
Model Code
SL7-BL24-Y

Product specifications

Type
Flashing light module
Product Category
SL signal towers
Pollution degree
3
Flashing frequency
2 Hz
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Blinker light
Color
Yellow
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
IP66
NEMA 13
Lamp type
LED
Overvoltage category
III
Current consumption
50 mA at 24 V AC/DC
Lifespan, electrical
100,000 h
Light type
Flashing light
Light modules
LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification