Download document () of 20

171421
Model code: SL7-FL24-G-HP

Eaton Moeller® series SL7 Strobe light module, green, high power LED, 24 V

List price EUR286.37

General Specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171421
EAN
4015081679508
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.09 kg
Certifications
UL report applies to both US and Canada
Certified by UL for use in Canada
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
UL File No.: E29184
CE
UL 508
CSA-C22.2 No. 94-91
IEC/EN 60529
UL
CSA Class No.: NKCR7
IEC/EN 60947-5-1
Model Code
SL7-FL24-G-HP

Product specifications

Type
  • High-performance LED for maximum signaling effect
  • Strobe light module
Product Category
SL signal towers
Pollution degree
3
Flashing frequency
1.4 Hz
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Flash light
Color
Green
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
IP66
NEMA 13
Lamp type
LED
Overvoltage category
III
Current consumption
max. 130 mA at 24 V AC/DC
Lifespan, electrical
50,000 h
Light type
Strobe light
Light modules
High Performance LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage (Ue) at AC - max
26 V
Rated operational voltage (Ue) at AC - min
18 V
Rated operational voltage (Ue) at DC - max
30 V
Rated operational voltage (Ue) at DC - min
18 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification