Download document () of 20
Discontinued

176985
Model code: DA1-353D1NB-B66C

Eaton DA1 Variable frequency drive, 500 V AC, 3-phase, 3.1 A, 1.5 kW, IP66/NEMA 4X, OLED display

List price €1,434.82

A newer version of this product is available:

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
176985
EAN
4015081714285
Product Length/Depth
239.3 mm
Product Height
257 mm
Product Width
188 mm
Product Weight
1.8 kg
Certifications
Safety: EN 61800-5-1: 2003
CE
CSA-C22.2 No. 14
IEC/EN61800-5
IEC/EN 61800-3
UL
RCM
Specification for general requirements: IEC/EN 61800-2
IEC/EN61800-3
CUL
UL Category Control No.: NMMS, NMMS7
UL 508C
Certified by UL for use in Canada
EAC
UL report applies to both US and Canada
RoHS, ISO 9001
UkrSEPRO
UL File No.: E172143
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-353D1NB-B66C

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
OLED display
Control unit
Brake chopper
Additional PCB protection
PC connection
Breaking resistance
Internal DC link
IGBT inverter
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
Speed control with slip compensation
U/f control
Optional: Vector control with feedback (CLV)
Sensorless vector control (SLV)
Frame size
FS2
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Max. 1000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 600 V
3.22 kVA
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Heat dissipation details
Operation (with 150 % overload)
Rated operational power at 525 V, 50 Hz, 3-phase
1.5 kW
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Switch-on threshold for the braking transistor
975 VDC
Voltage rating - max
600 VAC
Communication interface
Modbus-TCP, optional
Ethernet IP, optional
EtherCAT, optional
DeviceNet, optional
Modbus RTU, built in
CANopen®, built in
PROFINET, optional
OP-Bus (RS485), built in
PROFIBUS, optional
Converter type
U converter
Degree of protection
IP66
NEMA 4X
Protocol
PROFIBUS
Other bus systems
MODBUS
EtherNet/IP
PROFINET IO
DeviceNet
CAN
TCP/IP
Assigned motor current IM at 500 V, 50 Hz, 150% overload
2.9 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
2.8 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
2.7 A
System configuration type
AC supply systems with earthed center point
Assigned motor power at 575/600 V, 60 Hz, 3-phase
2 HP
Braking resistance
300 Ω
Equipment heat dissipation, current-dependent Pvid
45 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
4.2 A
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
100 m, screened, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
Functions
4-quadrant operation possible
Output voltage (U2)
600 V AC, 3-phase
500 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
45 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
3.1 mA
Mains voltage - max
600 V
Mains voltage - min
500 V
Nominal output current I2N
3.1 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
1.5 kW
Output at quadratic load at rated output voltage - max
1.5 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
600 V
Overload current IL at 150% overload
4.65 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
500 V AC, 3-phase
600 V AC, 3-phase
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
3.1 A
Rated operational current for specified heat dissipation (In)
3.1 A
Rated operational power at 500 V, 50 Hz, 3-phase
1.5 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Short-circuit protection
NH fuse used together with TB00-D fuse base, Power wiring, Assigned switching and protective elements
LPJ fuse used together with J60060-3 fuse base, Power wiring, Assigned switching and protective elements
Heat dissipation at current/speed
45 W at 25% current and 0% speed
45 W at 25% current and 50% speed
47 W at 50% current and 0% speed
51 W at 50% current and 50% speed
53 W at 100% current and 0% speed
54 W at 50% current and 90% speed
55 W at 100% current and 50% speed
60 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.