Download document () of 20

180664
Model code: DE11-343D6FN-N20N

Eaton DE11 Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 3.6 A, 1.5 kW, 2 HP, Radio interference suppression filter DE11-343D6FN-N20N

List price EUR386.96

General Specifications

Product Name
Eaton DE11 Variable speed starter
Catalog Number
180664
EAN
4015081758296
Product Length/Depth
169 mm
Product Height
230 mm
Product Width
45 mm
Product Weight
1.04 kg
Certifications
Safety requirements: IEC/EN 61800-5-1
UL File No.: E172143
UL Category Control No.: NMMS, NMMS7
Certified by UL for use in Canada
CUL
CSA-C22.2 No. 14
RCM
IEC/EN61800-5
IEC/EN 61800-3
UL 508C
Specification for general requirements: IEC/EN 61800-2
IEC/EN61800-3
RoHS, ISO 9001
CE
UL report applies to both US and Canada
UL
Catalog Notes
Overload cycle for 60 s every 600 s
Model Code
DE11-343D6FN-N20N

Product specifications

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
PC connection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DX-NET-SWD3 SmartWire DT module
Yes
Operating mode
Speed control with slip compensation
U/f control
Rated impulse withstand voltage (Uimp)
2000 V
Frame size
FS1
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-10 °C
Mains voltage - max
480 V
Output voltage - max
500 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
2.49 kVA
Apparent power at 480 V
2.99 kVA
Application in industrial area permitted
Yes
Ambient operating temperature details
  • Derating between 50 °C and 60 °C:
  • None if fPWM ≤ 16 kHz
  • None if Iₑ ≤ 3.2 A
  • None up to a max. of 57 °C
Heat dissipation details
Operation (with 150 % overload)
Product category
Variable speed starter
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.03 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Mounting position
Vertical
Overvoltage category
III
Communication interface
Modbus RTU, built in
CANopen®, built in
OP-Bus (RS485), built in
Converter type
U converter
Degree of protection
IP20
NEMA Other
Assigned motor power at 460/480 V, 60 Hz, 3-phase
2 HP
Equipment heat dissipation, current-dependent Pvid
47 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
4.9 A
Mains current distortion
120 %
Protocol
EtherNet/IP
MODBUS
Other bus systems
CAN
Overload current IL at 150% overload
5.4 A
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current for specified heat dissipation (In)
3.6 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
1.5 kW
Assigned motor current IM at 400 V, 50 Hz, 150% overload
3.6 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
3.4 A
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Adjustable to 100 %, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Cable length
C3 ≤ 25 m, Radio interference level, maximum motor cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Output voltage (U2)
400 V AC, 3-phase
480 V AC, 3-phase
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Number of inputs (analog)
1 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
0
Starting current - max
200 %, IH, max. starting current (High Overload), For 1.875 seconds every 600 seconds, Power section
Number of phases (input)
3
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
47 W
Rated control supply voltage
10 V DC (Us, max. 0.2 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
< 3.5 mA (AC-operated)
< 10 mA (DC-operated)
Mains voltage - min
380 V
Nominal output current I2N
3.6 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Output at linear load at rated output voltage - max
1.5 kW
Output at quadratic load at rated output voltage - max
1.5 kW
Output frequency - max
300 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
16 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
3.6 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Vibration
Resistance: According to EN 61800-5-1
Heat dissipation at current/speed
22.3 W at 50% current and 0% speed
24.9 W at 25% current and 0% speed
26.6 W at 25% current and 50% speed
28.4 W at 50% current and 50% speed
30.4 W at 50% current and 90% speed
41.6 W at 100% current and 0% speed
44.7 W at 100% current and 50% speed
44.9 W at 100% current and 90% speed

Export product specification

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.