Download document () of 20

181638
Model code: MEMORY-SD-A2-S

Eaton XV Memory Card, SD, for XV300

List price €52.69

General Specifications

Product Name
Eaton XV Accessory Memory card
Catalog Number
181638
EAN
7640130098848
Product Length/Depth
32 mm
Product Height
2.1 mm
Product Width
24 mm
Product Weight
0.01 kg
Certifications
UL/CSA certification not required
Model Code
MEMORY-SD-A2-S

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C
Environmental conditions
Condensation: Non-condensing

System

Memory capacity
1,000,000 kByte

Export product specification