Download document () of 20
Discontinued

197666
Model code: XV-363-12-C00-A00-1B

Eaton XV-363 Single touch display, 12-inch display, 24 VDC, IR, 800 x 600 pixels, 2x Ethernet, 1x RS232, 1x RS485, 1x CAN, PLC function can be fitted by user

List price €3,674.26

General Specifications

Product Name
Eaton XV-363 Touch panel
Catalog Number
197666
EAN
7640130099395
Product Length/Depth
361 mm
Product Height
100 mm
Product Width
279 mm
Product Weight
2.2 kg
Certifications
EAC
EN 50178
IEC/EN 61131-2
Catalog Notes
Current consumption at 24 V DC
Model Code
XV-363-12-C00-A00-1B

Product specifications

Type
HMI (SPS function, retrofittable)
Features
Portrait format
RS232
CAN
RS485
Ethernet interface
PLC function can be fitted by user
USB Host
Fanless CPU and system cooling, natural convection-based passive cooling
USB device
Slot for SD card
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
Recipes
1 x USB device (built-in interface)
2 x Ethernet 10/100 Mbps (built-in interface)
Alpha numeric keyboard
1 x USB host 2.0 (built-in interface)
1 x RS232 (built-in interface)
Message indication
1 x RS485 (built-in interface)
Color display
1 x CAN (built-in interfaces)
Numeric keyboard
Fuse type
Built-in fuse (not accessible)
Climatic proofing
Cold to EN 60068-2-1
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
361.2 mm
Product category
XV-300
Resolution
800 x 600 px
Air pressure
795 - 1080 hPa (operation)
Display size
246 x 185 mm
4:3
Environmental conditions
Condensation: Non-condensing
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
63 mm
Front height
279.2 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
2
Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Voltage type
DC
Operating system
Windows Embedded Compact 7 Pro
Software
XSOFT-CODESYS, Visualization software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting
Display contrast ratio
500:1
Number of slots
1 (for SD-Card)
Interference immunity
According to EN 61000-6-2
Display type
Laminated safety glass, anti-glare in aluminum frame
TFT
Color display, TFT
Radio interference class
Class A (EN 55011)
Relative humidity
10 - 95 % (non-condensing)
Degree of protection
IP20, rear (according to EN 60529-1)
Degree of protection (front side)
IP65
NEMA 12
Number of colors of the display
65536
Processor
ARM Cortex-A9 800 MHz
RoHs conformity
Yes
Memory
NVRAM: 128kByte Retain
Flash: 1 GByte SLC
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Functions
Process value representation (output) possible
Additional software components, loadable
Process default value (input) possible
Touch technology
Infrared touch
Single-touch display
Laminated safety glass, non-reflective, Infrared touch protective screen
Model
Metal enclosure and glass front in aluminum frame
Interfaces
USB 2.0 device (not galvanically isolated)
10/100 Mbps Ethernet connection
USB 2.0 host (not galvanically isolated)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
800
Number of pixels (vertical)
600
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Screen size (diagonal)
12.1 in
Static heat dissipation, non-current-dependent Pvs
20.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
19.2 - 30 V DC, absolute with ripple
Power consumption
Max 20.5 W
18 W
Protocol
Other bus systems
MODBUS
PROFIBUS
TCP/IP
EtherNet/IP
CAN
EtherCAT
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
15 g, 11 ms, Mechanical

Export product specification