Download document () of 20

183447
Model code: INX16B3-06F-1

Eaton Moeller series IZMX/INX - ACB. Switch-disconnector, 3 pole, 630A, without protection, IEC, Fixed

List price €3,006.19

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
183447
EAN
4015081791835
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
INX16B3-06F-1

Export product specification