Download document () of 20

183559
Model code: IZMX16B4-V06W-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4p, 630A, 42 kA, Selective operation, IEC, Withdrawable

List price €7,088.87

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183559
EAN
4015081792955
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
IZMX16B4-V06W-1

Export product specification