Download document () of 20

183716
Model code: IZMX40N3-V32F-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 3 pole, 3200A, 85 kA, Selective operation, IEC, Fixed

List price €23,845.01

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183716
EAN
4015081794522
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
45 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
IZMX40N3-V32F-1

Export product specification