Download document () of 20

183773
Model code: IZMX40H4-P12F-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 4p, 1250A, 105 kA, P measurement, IEC, Fixed

List price €17,559.61

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183773
EAN
4015081795093
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
56 kg
Compliances
IEC
IEC/EN 60947
RoHS conform
Model Code
IZMX40H4-P12F-1

Export product specification