Download document () of 20

187078
Model code: M30C-FWRJS2H

Eaton Moeller® series M30 Joystick, RMQ-Titan, horizontally momentary, with metal shaft, 2 positions, Metal bezel

List price EUR81.15

General Specifications

Product Name
Eaton Moeller® series M30 Joystick
Catalog Number
187078
EAN
4015081821365
Product Length/Depth
36 mm
Product Height
93 mm
Product Width
46 mm
Product Weight
0.06 kg
Warranty
Certifications
IEC/EN 60947
VDE 0660
Model Code
M30C-FWRJS2H

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Maintained
Horizontal
Fitted with:
Filament bulb (24 V)
Metal shaft
Front ring
Operating frequency
2000 Operations/h
Button color
Black
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Joystick length
66 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
1
Opening diameter
30 mm
Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A
Size
Front dimensions: Ø 36 mm
Bezel color
Chrome
Bezel material
Metal
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.