Download document () of 20

279437
Model code: M22-A4

Eaton Moeller® series M22 Adapter, 4 mounting locations

List price €5.66

General Specifications

Product Name
Eaton Moeller® series M22 Adapter
Catalog Number
279437
EAN
4015082794378
Product Length/Depth
10 mm
Product Height
45 mm
Product Width
43 mm
Product Weight
0.005 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
UL 508
CSA Std. C22.2 No. 14-05
EN 60947-5
IEC 60947-5
VDE
CE
CSA Class No.: 3211-03
CSA
CSA-C22.2 No. 14-05
IEC/EN 60947-5
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
UL
CSA File No.: 012528
UL File No.: E29184
Model Code
M22-A4

Product specifications

Special features
4 mounting locations
Type
Mounting clamp (front mounting) for 4-contact LED elements
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Connection type
Front fixing
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Built-in diameter
22 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of appliances to build in
4
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification