Download document () of 20
Discontinued

195236
Model code: SPRT12-350/3+NPE-AX

Eaton Moeller series xPole - SPRT12 Surge Protection Device. Combined arrester, transient voltage surge suppression T1&T2, NPE, AX

A newer version of this product is available:

General Specifications

Product Name
Eaton Moeller series xPole - SPRT12 Surge protection device
Catalog Number
195236
EAN
9010238084513
Product Length/Depth
142.4 mm
Product Height
71.2 mm
Product Width
95.2 mm
Product Weight
1.236 kg
Compliances
RoHS conform
Model Code
SPRT12-350/3+NPE-AX

Delivery program

Application
  • Open areas
  • Residential buildings
  • Utility buildings
Number of poles
Four-pole
Type
Surge arrester

Technical data - electrical

Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
1.5 KV
Nominal voltage at AC
240 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
350 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Lightning impulse current (10/350 µs)
25 kA
Follow current extinguishing capability
50 kA
Signalling at the device
Optic
Specific energy (W/R)
2500 kJ/Ohm

Technical data - mechanical

Frame
8 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Degree of protection
IP20

Additional information

Features
Voltage switching spark gap technology
Functions
Remote signaling
Energy-coordinated protection effect with regard to the terminal equipment
System configuration type
TN-S
TT
TN
TN-C-S
Test class
Type 1 + 2

Export product specification