Download document () of 20

232290
Model code: B3.0/5-PKZ0

Eaton Moeller® series B3 Three-phase busbar link, Circuit-breaker: 5, 225 mm, For PKZM0-... or PKE12, PKE32 without side mounted auxiliary contacts or voltage releases

List price EUR22.91

General Specifications

Product Name
Eaton Moeller® series B3 Accessory Three-phase busbar link
Catalog Number
232290
EAN
4015082322908
Product Length/Depth
225 mm
Product Height
34 mm
Product Width
12 mm
Product Weight
0.1 kg
Certifications
CSA-C22.2 No. 14
UL 508
UL File No.: E36332
CSA Class No.: 3211-06
UL Category Control No.: NLRV
CSA File No.: 98494
IEC/EN 60947-4-1
UL
CE
CSA
Catalog Notes
For parallel power feed to several motor-protective circuit-breakers on terminals 1, 3, 5
Model Code
B3.0/5-PKZ0

Product specifications

Used with
PKZ0
PKE12
PKE32
Features
Insulated
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Fork
Pollution degree
3
Rated operational current for specified heat dissipation (In)
63 A
Rated operational voltage (Ue) at AC - max
690 V
Rated surge voltage
6 KV
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Suitable for number of devices
5
Product category
Accessories
Number of poles
Three-pole
Color
Black
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Cross section
0 mm²
Equipment heat dissipation, current-dependent Pvid
7.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.5 W
Number of modular spacings
12.5
Number of phases
3
Pitch dimensions
45 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Can be extended by rotating installation
Overvoltage category
III
Suitable for
5 Circuit-breakers
Mounting width
45 mm

Export product specification