Download document () of 20

199200
Model code: PKZM0-16-SPI32

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 7.5 kW, 10 - 16 A, Feed-side screw terminals/output-side push-in terminals, MSC

List price €118.29

General Specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
199200
EAN
4015081972845
Product Length/Depth
75 mm
Product Height
102 mm
Product Width
45 mm
Product Weight
0.319 kg
Certifications
VDE 0660
IEC/EN 60947
UL File No.: E36332
IEC/EN 60947-4-1
CSA File No.: 165628
UL Category Control No.: NLRV
UL
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
CSA
UL 60947-4-1
CE
Model Code
PKZM0-16-SPI32

Product specifications

Used with
Motor starter combinations type MSC...
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
40 Operations/h
Pollution degree
3
Mounting Method
DIN rail (top hat rail) mounting optional
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Actuator type
Turn button
Tripping characteristic
Overload trigger: tripping class 10 A
Adjustment range short-term delayed short-circuit release - max
0 A
Adjustment range short-term delayed short-circuit release - min
0 A
Adjustment range undelayed short-circuit release - max
248 A
Adjustment range undelayed short-circuit release - min
248 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
1 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
2 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
5 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
10 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
10 HP
Equipment heat dissipation, current-dependent Pvid
6.43 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.1 W
Rated impulse withstand voltage (Uimp)
6000 V AC
Altitude
Max. 2000 m
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals on feed side
Push-in terminals on output side
Electrical connection type of main circuit
Screw-/spring clamp connection
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Lifespan, mechanical
100,000 Operations
Overvoltage category
III
Degree of protection
Terminals: IP00
IP20
Number of poles
Three-pole
Lifespan, electrical
100,000 operations
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Functions
Phase failure sensitive
Motor protection
Terminal capacity (solid/stranded AWG)
18 - 10, screw terminals
18 - 8, Push-in terminals
Switching capacity
16 A, AC-3 up to 690 V
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Overload release current setting - max
16 A
Overload release current setting - min
10 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated operational current for specified heat dissipation (In)
16 A
Rated operational power at AC-3, 220/230 V, 50 Hz
4 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Rated uninterrupted current (Iu)
16 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
12 mm
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated operational power at AC-3, 440 V, 50 Hz
9 kW
Rated operational power at AC-3, 500 V, 50 Hz
9 kW
Rated operational power at AC-3, 690 V, 50 Hz
12.5 kW
Terminal capacity (flexible with unisolated ferrule)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 6) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Rated short-circuit breaking capacity Ics at 400 V AC
38 kA
Rated short-circuit breaking capacity Icu at 440 V AC
15 kA
Rated short-circuit breaking capacity Ics at 440 V AC
12 kA
Rated short-circuit breaking capacity Icu at 500 V AC
15 kA
Rated short-circuit breaking capacity Ics at 500 V AC
4 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
2 kA
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (1 - 10) mm²
2 x (1 - 6) mm²
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 10) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Suitable for
Also motors with efficiency class IE3
Branch circuit: Manual type E in combination with contactor DILM and terminal BK25/3-PKZ0-E, or suitable for group installations, (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
248 A, Irm
Terminal capacity (solid)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 6) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
Rated operational current (Ie)
16 A
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
≤ 0.25 %/K, residual error for T > 40°
Short-circuit current rating (group protection)
10 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 150 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
10 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 125 A, 600 V High Fault, CB, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB with CL, SCCR (UL/CSA)
50 kA, 600 V High Fault, Fuse with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse with CL, SCCR (UL/CSA)
18 kA, 480 V High Fault, CB, SCCR (UL/CSA) with 600 A, 480 V High Fault, CB, SCCR (UL/CSA)
18 kA, 480 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 480 V High Fault, Fuse, SCCR (UL/CSA)
Short-circuit current rating (type E)
65 kA, 240 V, SCCR (UL/CSA) with contactor DILM17
65 kA, 480 Y/277 V, SCCR (UL/CSA) with contactor DILM17
Tightening torque
1.7 Nm, Screw terminals, Main cable
Switch off technique
Thermomagnetic
Terminal capacity (flexible with ferrule)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 6) mm², Push-in terminals, ferrule to DIN 46228-1
2 x (1 - 6) mm², Push-in terminals, ferrule to DIN 46228-1
1 x (1 - 6) mm², Push-in terminals, ferrule to DIN 46228-4
2 x (1 - 4) mm², Push-in terminals, ferrule to DIN 46228-4
Terminal capacity (flexible)
1 x (1 - 6) mm², Push-in terminals
2 x (1 - 6) mm², Push-in terminals
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
Power loss
6.43 W

Export product specification