Download document () of 20

2620BF-277

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle with switch, 20A, Three-wire, two-pole, Brass, Flush, One receptacle with switch, 277 Vac

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle with switch
Catalog Number
2620BF-277
UPC
662276380073
Product Length/Depth
3.81 in
Product Height
5.31 in
Product Width
7.56 in
Product Weight
6.96 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle with switch
Amperage Rating
20A
Voltage rating
277 Vac
Configuration
Three-wire, two-pole
Mounting method
Flush
Material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.