Download document () of 20

278860
Model code: FAZ-C1,6/3

Eaton Moeller series xEffect - FAZ MCB. FAZ, 3-pole, tripping characteristic: C, rated current In: 1.6 A

List price €189.66

General Specifications

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
278860
EAN
4015082788605
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
54 mm
Product Weight
0.339 kg
Compliances
UL CSA09 (with supplementary protector only)
RoHS conform
Certifications
UL 1077
UL (Category Control Number QVNU2, QVNU8)
North America (UL recognized, CSA certified)
CE marking
IEC/EN 60947-2
CSA (Class No. 3215-30)
UL (File No. E177451)
CSA (File No. 204453)
CSA-C22.2 No. 235
IEC/EN 60898
EN45545-2
IEC 61373
Model Code
FAZ-C1,6/3

Delivery Programme

Application
  • Branch circuits, not as BCPD
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Number of poles (total)
3
Number of poles (protected)
3
Tripping characteristic
C
Release characteristic
C
Amperage Rating
1.6 A
Type
  • FAZ
  • Miniature circuit breaker

Technical data - electrical

Voltage type
AC
Voltage rating
240 V AC / 415 V AC
Voltage rating at DC
60 V DC (per pole)
Voltage rating (IEC/EN 60898-1)
415 VAC
Voltage rating (UL)
480Y/277 V
Voltage rating (UL CSA 13)
480 Y/277 V AC
Rated operational voltage (Ue) - max
400 V
Operational voltage (IEC/EN 60947-2) - max
440 VAC
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating - min
50 Hz
Frequency rating - max
60 Hz
Rated switching capacity (IEC/EN 60947-2) at max voltage rating
10 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Operational switching capacity
7.5 kA
Breaking capacity
10 kA (UL1077)
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
7.5 kA
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
7.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Admissible back-up fuse - max
125 A gL/gG
Selectivity class
3
Overvoltage category
III
Pollution degree
2
Lifespan, electrical
10000 operations
Direction of incoming supply
As required

Technical data - mechanical

Frame
45 mm
Enclosure width
80 mm
Width in number of modular spacings
3
Built-in depth
70.5 mm
Mounting width per pole
17.5 mm
Mounting width
17.5 mm
Mounting Method
Top-hat rail IEC/EN 60715
Mounting position
As required
Degree of protection
IP20
IP20 (IEC)
IP40 (when fitted)
UL/CSA Type: -
Terminals (top and bottom)
Twin-purpose terminals
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Terminal capacity of screw terminals for main cable
10 mm² (2x)
Terminal capacity (control cable)
25 mm² (1x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Busbar material thickness
0.8 mm - 2 mm

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
1.6 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
4.7 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
75 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Additional equipment possible
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Used with
Miniature circuit breaker
FAZ

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.