Download document () of 20

35NHG000BI
Model code: NH FUSE 35A 500V SIZE 000 GG IMGL

Fuse-link, LV, 35 A, AC 500 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs

List price €4.83

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
35NHG000BI
EAN
5027590477864
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
134.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 35A 500V SIZE 000 GG IMGL

Electrical data

Amperage Rating
35 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification