Eaton Bussmann series Fuse-link, LV, 400 A, AC 400 V, NH2, gL/gG, IEC, dual indicator, live gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
400NHG2B-400
|
| EAN |
5027590479783
|
| Product Length/Depth |
150 mm
|
| Product Height |
71 mm
|
| Product Width |
54 mm
|
| Product Weight |
669 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
400 A
|
| Voltage rating |
400 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Frequency rating - min |
45 Hz
|
| Frequency rating - max |
62 Hz
|
| Fuse size |
NH2
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Suitable for |
SD2-D Single pole NH Fuse base
Microswitch 170H0235 Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD2-D Triple pole NH Fuse base |