Download document () of 20

50NHG000B-400

Fuse-link, LV, 50 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG000B-400
EAN
5027590483155
UPC
051712233347
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
119 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
IEC 60269-2
EAC
VDE

Electrical data

Amperage Rating
50 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Insulated metal gripping lugs (IMGL)
No

Export product specification