Download document () of 20

50NHG01BI
Model code: NH FUSE 50A 500V GL/GG SIZE 01

Fuse-link, LV, 50 A, AC 500 V, NH01, gL/gG, IEC, dual indicator, insulated gripping lugs

List price EUR8.78

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG01BI
EAN
5027590483315
Product Length/Depth
135 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
295 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 50A 500V GL/GG SIZE 01

Electrical data

Amperage Rating
50 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH01
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch 170H0235

Export product specification