Download document () of 20

80NHG2BWP

Fuse-link, LV, 80 A, AC 500 V, NH2, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant

General Specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHG2BWP
EAN
5027590531498
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
53 mm
Product Weight
651.333 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
80 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specifications

Fuse size
NH2
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
TD2-D Triple pole NH Fuse base

Export product specification