Download document () of 20

8D025Z35BE

Aluminium square flange receptacle, black zinc nickel plating, without female contacts, polarization E; 8D025Z35BE

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D025Z35BE
Product Length/Depth
34.84 mm
Product Height
46 mm
Product Width
46 mm
Product Weight
49 g

Product specifications

Fitted with:
Shielding
Connector orientation
E
Connector type
Contact delivery
Not delivered
Contact gender
Socket (Female)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification