Download document () of 20

8D525Z35AE

Aluminium plug, black zinc nickel plating, without male contacts, polarization E; 8D525Z35AE

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D525Z35AE
Product Length/Depth
48 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
49 g

Product specifications

Fitted with:
Shielding
Connector orientation
E
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
35
Plating
Black Zinc Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
25
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
128
Number of cavity #22D
128
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification