Download document () of 20

C14G4

Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 4 Amps, 80 kA Breaking capacity, class gG/gL, without indicator, compatible with a CH14 Modular fuse holder

List price €2.46

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14G4
EAN
5027590494052
UPC
051712754330
Product Length/Depth
51 mm
Product Height
14.3 mm
Product Width
14.3 mm
Product Weight
20.3 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269

Electrical data

Amperage Rating
4 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
80 kA
Utilization category
gG (cable protection/equipment protection)
Frequency rating - max
62 Hz

Compatible fuse holder

Suitable for
CH14 Modular fuse holder

Export product specification