Download document () of 20

C14M50
Model code: CYLINDRICAL FUSE 14 x 51 50A AM 400V AC

Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 400 Volts AC, 50 Amps, 120 kA Breaking capacity, class aM, without indicator, compatible with a CH14 Modular fuse holder

List price EUR2.43

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C14M50
EAN
5027590494960
UPC
051712754743
Product Length/Depth
51 mm
Product Height
14.3 mm
Product Width
14.3 mm
Product Weight
20.5 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
Model Code
CYLINDRICAL FUSE 14 x 51 50A AM 400V AC

Electrical data

Amperage Rating
50 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Utilization category
aM (switchgear protection)
Frequency rating - max
62 Hz

Compatible fuse holder

Suitable for
CH14 Modular fuse holder

Export product specification