Download document () of 20

EBH223TTM1

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 400 A, AC 690 V, NH2, AC23B, 3P, IEC, 100mm busbar, top cable terminals, for connection of conductors with lug terminals, M10 screws

List price €407.43

General Specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH223TTM1
EAN
5027590409308
Product Length/Depth
215 mm
Product Height
330 mm
Product Width
190 mm
Product Weight
4326 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Electrical rating

Amperage Rating
400 A
Voltage rating
690

Product specifications

Number of poles
Three-pole
Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate

Export product specification