
Fuse-link, LV, 125 A, AC 500 V, NH02, gL/gG, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
125NHG02BI
|
EAN |
5027590430067
|
Product Length/Depth |
150 mm
|
Product Height |
63 mm
|
Product Width |
39 mm
|
Product Weight |
0.409 kg
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Model Code |
NH FUSE 125A 500V GL/GG SIZE 02
|
Amperage Rating |
125 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Fuse size |
NH02
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Suitable for |
Microswitch BVL50
|