Download document () of 20

FWA-1000AH

Eaton Bussmann series FWA high speed fuse, 1000A, 200 kAIC Vac, 50 kAIC at 120 Vdc, None, High speed fuse, Flush, Stud

List price €418.36

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-1000AH
EAN
5027590020152
UPC
051712795470
Product Length/Depth
104 mm
Product Height
70 mm
Product Width
106 mm
Product Weight
513 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
130 Vac, 130 Vdc
Voltage type
AC/DC
Interrupt rating
50 kAIC at 120 Vdc
200 kAIC Vac
Class
Class aR
Pre arc (I2T)
170000
Clearing (I2T)
460000
Watt losses
60 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.