Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc (5-50A), 1800A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name | 
                                                Eaton Bussmann series high speed cylindrical fuse
                                             | 
| Catalog Number | 
                                                FWJ-1800A
                                             | 
| EAN | 
                                                5027590021197
                                             | 
| UPC | 
                                                051712796347
                                             | 
| Product Length/Depth | 
                                                172 mm
                                             | 
| Product Height | 
                                                89 mm
                                             | 
| Product Width | 
                                                89 mm
                                             | 
| Product Weight | 
                                                2578 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                UL Recognized  CSA Certified | 
| Amperage Rating | 
                                                1800 A
                                             | 
| Voltage rating | 
                                                1000 Vac, 800 Vdc
                                             | 
| Voltage type | 
                                                AC/DC
                                             | 
| Interrupt rating | 
                                                25 kAIC (35-200A)  100 kAIC (250-2000A) 450-600A) 50 kAIC at 800 Vdc (35-200A | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                5300000 at 1000 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
                                             | 
| Fuse indicator | 
                                                Non Indicating
                                             |