Eaton Bussmann series FWJ high speed fuse, 800A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWJ-800A
|
EAN |
5027590021395
|
UPC |
051712796378
|
Product Length/Depth |
172 mm
|
Product Height |
89 mm
|
Product Width |
89 mm
|
Product Weight |
2556 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
70 A
|
Voltage rating |
1000 Vac, 800 Vdc
|
Voltage type |
AC/DC
|
Interrupt rating |
50 kAIC at 800 Vdc (35-200A
25 kAIC (35-200A) 100 kAIC (250-2000A) 450-600A) |
Class |
Class aR
|
Pre arc (I2T) |
87000
|
Clearing (I2T) |
500000 at 1000 V
|
Watt losses |
182 W
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse indicator |
Non Indicating
|