Download document () of 20

GHG4118286R0035

Eaton Crouse-Hinds series CEAG AM72 measuring instrument, 4-20 / 24 mA, Polyamide, Moving coil, Direct measurement with 1 x entry and cable gland M25, Type 411 82, Used with CEAG GHG 41 series control stations

General Specifications

Product Name
Eaton's Crouse-Hinds series CEAG AM72 measuring instrument
Catalog Number
GHG4118286R0035
EAN
4250217426209
Product Length/Depth
85 mm
Product Height
155 mm
Product Width
75 mm
Product Weight
0.8 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Amperage Rating
4-20 / 24 mA
Material
Polyamide
Trade size
Direct measurement with 1 x entry and cable gland M25
Type
Type 411 82
Special features
Moving coil
Used with
Used with CEAG GHG 41 series control stations

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.