Download document () of 20

INDRELAY-MS
Model code: Industrial Relay Card-MS

Industrial Relay Card MS format

List price EUR473

General Specifications

Product Name
Eaton UPS industrial relay card
Catalog Number
INDRELAY-MS
EAN
6430028225507
UPC
743172070814
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
70 mm
Product Weight
0.5 kg
Compliances
CE Marked
Certifications
CE
Model Code
Industrial Relay Card-MS

Product specifications

Type
Relay Card
Card slot type
Mini-Slot
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Type of accessory/spare part
Other
Accessory
YES
Nominal power
0 A
Spare part
YES
Nominal current
0 A
Capacity
0 Ah

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.