Download document () of 20

N484-01U-MINI

Enclosure Mini Panel for 4 Copper/Fiber Cassettes, 1U

General Specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-01U-MINI
UPC
037332250438
Product Length/Depth
1.19 in
Product Height
1.73 in
Product Width
18.98 in
Product Weight
1.37 lb
Compliances
RoHS
REACH

Product specifications

Accessory Type
Pass-through panel
Color
Black
Package Contents
Quick Start Guide
N484-01U-MINI High-Density Copper/Fiber Enclosure Mini Panel
System Requirements
Compatible with N484-Series copper and fiber cassettes
Product Features
Rackmountable
Product Highlights
Compact design eliminates front door and rear cable bar to allow more inside rack space
Fully passive mini enclosure panel adds no heat or cooling load
1U chassis accepts fiber and copper cassettes, including RJ45, SFP+, LC and MTP/MPO
Allows interconnection of any combination of 10 Gb, 40 Gb and 100/120 Gb fiber equipment
Ideal for single- and multimode applications in small/medium enterprise environments
Rack Height
1U
SideA Connector1
Cassette Cutout
SideB Connector1
Cassette Cutout
Technology
Cat6a
Cat5/5e
Multimode
Cat6
Primary Form Factor
Rackmount
Material of construction
Aluminum, Steel
Cassette Capacity
4
Panel Style
Cassette Type

Export product specification